IESNA:LM-63-2002
[TEST]P1389126
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-13)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA6D-722-U-T2BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 6xLight Square PACKAGE 70CRI 2200K FIXTURE w/ TYPE II ANGLED BACKLIGHT CONTROL
[LAMP] (84) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.68A 321.7W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]26450.8
TILT=NONE
84 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 321.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
188.6 261.2 406.3 776.3 1697.6 2444.8 3025.2 3511.3 4019.1 4606.8 5354.0 6304.4 7603.0 9815.7 12681.3 15786.3 19355.6 21822.3 
22562.2 21713.4 19776.4 17962.7 16221.6 14074.2 9184.5 4686.6 2488.4 1893.5 1726.6 1697.6 1661.3 1247.8 616.7 464.3 152.3 58.0 0.0 
188.6 253.9 391.8 798.0 1668.6 2481.1 3018.0 3496.8 4011.9 4650.3 5361.3 6297.1 7617.5 9685.1 12746.6 15895.1 19254.1 21735.2 
22649.3 21858.5 19943.3 18158.6 16250.6 14074.2 9402.1 4599.5 2546.4 1915.3 1733.9 1690.4 1661.3 1255.1 609.4 457.0 152.3 58.0 0.0 
188.6 253.9 377.2 732.7 1538.0 2343.3 3010.7 3475.0 4019.1 4643.0 5361.3 6311.6 7494.1 9162.7 11999.3 15496.1 19232.3 21887.6 
23033.8 22663.8 21038.7 19450.0 17230.0 14792.4 10853.1 5673.2 3061.5 2111.1 1784.7 1690.4 1646.8 1494.5 623.9 442.5 181.4 72.5 0.0 
188.6 246.7 362.7 638.4 1349.4 2125.6 2901.9 3446.0 3968.3 4570.5 5325.0 6101.2 7080.6 8328.4 10483.1 13885.6 18173.1 21931.1 23548.9 
23715.7 22874.2 21873.0 20124.6 16816.5 12848.1 7588.5 4178.7 2589.9 1929.8 1704.9 1603.3 1480.0 623.9 399.0 203.1 94.3 0.0 
188.6 246.7 333.7 529.6 1073.7 1813.7 2611.7 3279.1 3787.0 4403.6 5034.8 5716.7 6580.0 7465.1 8640.4 10751.5 14444.2 19602.3 23447.3 
24789.4 24470.2 23759.3 23621.4 22496.9 18441.5 11963.1 6224.6 3663.6 2285.2 1632.3 1305.9 1168.0 718.2 362.7 253.9 137.8 0.0 
188.6 239.4 304.7 442.5 754.5 1400.2 2132.9 2858.4 3511.3 4033.6 4650.3 5310.5 5963.4 6768.7 7661.0 8858.0 10642.7 13914.6 19537.0 
24281.6 26175.1 25921.2 25050.6 25471.4 24898.3 21873.0 13457.5 5956.1 2793.1 1617.8 1051.9 805.3 609.4 341.0 282.9 195.9 0.0 
188.6 232.2 275.7 348.2 500.6 812.5 1407.4 2045.8 2771.3 3460.5 4069.9 4628.5 5288.7 5985.2 6696.1 7624.7 8872.5 10613.7 13160.1 
17411.4 22925.0 26835.3 28003.3 27451.9 27154.5 27198.0 25253.8 17643.5 7748.1 2959.9 1189.8 732.7 544.1 435.3 355.5 290.2 0.0 
188.6 217.6 246.7 282.9 348.2 449.8 645.7 1008.4 1559.8 2176.4 2814.8 3533.1 4229.5 4940.5 5636.9 6398.7 7356.3 8502.6 10026.1 12108.2 
15184.2 19087.2 23817.3 28148.4 29193.1 28634.5 28003.3 25848.6 20603.5 11244.8 4838.9 1603.3 761.7 580.4 471.6 406.3 0.0 
188.6 217.6 246.7 275.7 333.7 420.8 594.9 921.4 1429.2 2009.6 2648.0 3329.9 4048.1 4766.4 5477.3 6231.8 7160.4 8263.1 9757.6 11905.0 
14712.6 18434.3 23099.1 27597.0 29222.1 28692.5 27887.2 25899.4 21582.9 12514.4 5499.1 1835.4 761.7 594.9 493.3 428.0 0.0 
188.6 210.4 224.9 239.4 253.9 282.9 319.2 391.8 493.3 674.7 972.1 1363.9 1871.7 2401.3 3039.7 3721.7 4497.9 5513.6 6674.4 8154.3 10156.6 
12311.3 15227.7 18651.9 23215.2 26182.4 24905.5 21343.4 16337.7 11063.5 7327.3 4367.4 2408.6 1160.8 493.3 478.8 0.0 
188.6 195.9 203.1 203.1 203.1 203.1 203.1 203.1 203.1 217.6 232.2 261.2 297.4 355.5 420.8 529.6 681.9 928.6 1298.6 1864.5 2669.7 3554.8 4548.7 5288.7 
5919.9 7153.2 9017.6 9873.7 8887.1 6993.6 5100.1 3627.4 2270.7 856.1 130.6 43.5 0.0 
188.6 195.9 195.9 188.6 188.6 181.4 174.1 166.9 166.9 166.9 166.9 166.9 174.1 181.4 195.9 210.4 246.7 312.0 435.3 631.2 914.1 1139.0 1146.2 928.6 
790.8 1022.9 1675.8 2473.9 2560.9 1915.3 1044.7 500.6 203.1 79.8 36.3 21.8 0.0 
188.6 188.6 181.4 174.1 166.9 166.9 152.3 145.1 137.8 137.8 137.8 130.6 130.6 123.3 123.3 123.3 130.6 145.1 188.6 282.9 377.2 384.5 239.4 152.3 108.8 94.3 
79.8 79.8 72.5 65.3 58.0 36.3 29.0 29.0 21.8 21.8 0.0 
188.6 181.4 166.9 152.3 145.1 145.1 130.6 123.3 108.8 94.3 87.1 79.8 72.5 65.3 50.8 43.5 36.3 29.0 29.0 29.0 21.8 14.5 14.5 7.3 7.3 7.3 14.5 14.5 7.3 14.5 14.5 14.5 14.5 
14.5 21.8 21.8 0.0 
188.6 166.9 152.3 137.8 130.6 116.1 101.6 79.8 65.3 58.0 43.5 36.3 21.8 21.8 14.5 14.5 7.3 7.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.3 7.3 7.3 7.3 14.5 14.5 
14.5 0.0 
188.6 159.6 137.8 123.3 116.1 94.3 79.8 58.0 43.5 29.0 21.8 14.5 7.3 7.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.3 7.3 7.3 14.5 14.5 
0.0 
188.6 152.3 130.6 116.1 101.6 79.8 58.0 43.5 29.0 14.5 7.3 7.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.3 7.3 7.3 7.3 
0.0 
188.6 152.3 130.6 108.8 94.3 72.5 50.8 36.3 21.8 14.5 7.3 0.0 0.0 7.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.3 7.3 7.3 
0.0 
188.6 152.3 130.6 108.8 87.1 72.5 43.5 29.0 21.8 7.3 0.0 0.0 14.5 7.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.3 7.3 
0.0 
188.6 152.3 130.6 108.8 87.1 72.5 50.8 36.3 21.8 7.3 0.0 21.8 14.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
188.6 152.3 130.6 108.8 94.3 72.5 50.8 36.3 29.0 14.5 14.5 21.8 14.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.3 0.0 
0.0 
188.6 152.3 130.6 108.8 87.1 72.5 50.8 36.3 29.0 14.5 14.5 29.0 14.5 7.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.3 7.3 
0.0 
